Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 110-03077 |
| End size 1 | -12 |
| End Type 1 | Air Brake Connector |
| Hex size 1 IN | 1.063 |
| Hex size 1 MM | 27.000 |
| Item type | Adapter-sleeve |
| Product height in | 1.063 |
| Product height mm | 26.988 |
| Product length in | 1.961 |
| Product length mm | 49.800 |
| Product material | Brass |
| Product serial name | 110 |
| Product width in | 1.063 |
| Product width mm | 26.988 |
| Thread sealant | No |
| Thread size 1 | 1-18 UNS |