Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 110-03100-36 |
| End size 1 | -8 |
| End size 2 | -6 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Line/hose/tube |
| Hex size 5 IN | 0.875 |
| Hex size 5 MM | 22.2 |
| Item type | Adapter-straight |
| Product height in | 0.875 |
| Product height mm | 22.225 |
| Product length in | 1.935 |
| Product length mm | 49.150 |
| Product material | Brass |
| Product serial name | 110 |
| Product width in | 0.875 |
| Product width mm | 22.225 |
| Thread sealant | No |