Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 110-03496 |
| Item type | Adapter-straight |
| Product height in | 0.661 |
| Product height mm | 16.790 |
| Product length in | 1.366 |
| Product length mm | 34.700 |
| Product serial name | 110 |
| Product width in | 0.661 |
| Product width mm | 16.790 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975700792 |