Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 110-03497 |
| Hose size | -8 |
| Item type | Adapter-straight |
| Product height in | 0.678 |
| Product height mm | 17.210 |
| Product length in | 1.355 |
| Product length mm | 34.420 |
| Product material | Brass |
| Product serial name | 110 |
| Product width in | 0.678 |
| Product width mm | 17.210 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975744161 |