Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 110-03502 |
| End connection hex size IN | 0.687 |
| End connection hex size MM | 17.450 |
| Hex size 5 IN | 1.062 |
| Hex size 5 MM | 27.0 |
| Hose size | -6 |
| Item type | Adapter-straight |
| Product height in | 1.062 |
| Product height mm | 26.980 |
| Product length in | 1.725 |
| Product length mm | 43.820 |
| Product material | Brass |
| Product serial name | 110 |
| Product width in | 1.062 |
| Product width mm | 26.980 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789312723 |