Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 110-03987 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| End size 1 | -8 |
| Hex size 5 IN | 0.875 |
| Hex size 5 MM | 22.2 |
| Hose size | -8 |
| Inside diameter IN | 0.3100 |
| Inside diameter MM | 7.8740 |
| Item type | Adapter-straight |
| Product height in | 0.875 |
| Product height mm | 22.220 |
| Product length in | 1.935 |
| Product length mm | 49.150 |
| Product serial name | 110 |
| Product width in | 0.875 |
| Product width mm | 22.220 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810903032325 |