Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 110-03993 |
| End size 1 | -6 |
| End size 2 | -6 |
| End Type 1 | Female pipe (NPTF) |
| End type 2 | Line/hose/tube |
| Hex size 1 IN | 0.680 |
| Hex size 1 MM | 17.3 |
| Item type | Adapter-straight |
| Product height in | 0.680 |
| Product height mm | 17.270 |
| Product length in | 1.630 |
| Product length mm | 41.400 |
| Product material | Brass |
| Product serial name | 110 |
| Product width in | 0.680 |
| Product width mm | 17.270 |
| Seal material | Nitrile (NBR) |
| Thread sealant | Yes |
| Thread size 1 | 3/8-18 PTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789304612 |