Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 110-04041 |
| End size 1 | -2 |
| Item type | Adapter-elbow |
| Product height in | 1.315 |
| Product height mm | 33.390 |
| Product length in | 1.334 |
| Product length mm | 33.890 |
| Product serial name | 110 |
| Product width in | 0.515 |
| Product width mm | 13.080 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789312877 |