Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 110-06234 |
| End size 1 | -3 |
| End size 2 | -4 |
| End Type 1 | Male barb |
| End type 2 | Male barb |
| Finish plating | Bright dip |
| Item type | Adapter-straight |
| Product height in | 0.250 |
| Product height mm | 6.350 |
| Product length in | 1.060 |
| Product length mm | 26.920 |
| Product material | Brass |
| Product serial name | 110 |
| Product width in | 0.250 |
| Product width mm | 6.350 |
| Thread sealant | No |
| Working temp max C | 204 |
| Working temp max F | 400 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789312945 |
