Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 110-06754 |
| End size 1 | -6 |
| End size 2 | -4 |
| End Type 1 | Male compression |
| End type 2 | Female push to connect BLKHD |
| Hex size 5 IN | 0.433 |
| Hex size 5 MM | 11.0 |
| Item type | Adapter-straight |
| Product height in | 0.438 |
| Product height mm | 11.125 |
| Product length in | 1.375 |
| Product length mm | 34.925 |
| Product material | Brass |
| Product serial name | 110 |
| Product width in | 0.438 |
| Product width mm | 11.125 |
| Thread sealant | No |
| Thread size 1 | 5/16-24 UNF |
| Thread size 2 | 7/16-24 UNS |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789312990 |
| Proposition 65 | Cancer and Reproductive Harm |