Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| End connection hex size IN | 0.562 |
| End connection hex size MM | 14.275 |
| End size 1 | -4 |
| Item type | Adapter-straight |
| Product material | Brass |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789313003 |