Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 110-06964-36 |
| End size 1 | -6 |
| End size 2 | -4 |
| Item type | Adapter-elbow |
| Product height in | 0.987 |
| Product height mm | 25.070 |
| Product length in | 1.045 |
| Product length mm | 26.540 |
| Product serial name | 110 |
| Product width in | 0.580 |
| Product width mm | 14.730 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789313089 |