Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 110-07704-64 |
| Drop dimension IN | 0.481 |
| Drop dimension MM | 12.20 |
| End size 1 | -4 |
| End size 2 | -4 |
| End size 3 | -2 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Female pipe (NPTF) |
| End type 3 | Male pipe (NPTF) |
| Finish plating | Nickel plating |
| Item type | Adapter-tee |
| Product length in | 1.531 |
| Product length mm | 38.900 |
| Product material | Brass |
| Product serial name | 1077 |
| Product width in | 0.505 |
| Product width mm | 12.830 |
| Thread sealant | Yes |
| Thread size 1 | 1/8-27 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789307217 |