Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 110-31962 |
| Compatible tube OD IN | 0.31 |
| Compatible tube OD MM | 7.938 |
| End connection hex size IN | 0.669 |
| End connection hex size MM | 16.993 |
| Hex size 1 IN | 0.669 |
| Hex size 1 MM | 17.0 |
| Hose size | -5 |
| Item type | Adapter-straight |
| Product height in | 0.669 |
| Product height mm | 17.000 |
| Product length in | 1.501 |
| Product length mm | 38.125 |
| Product material | Brass |
| Product serial name | 110 |
| Product width in | 0.669 |
| Product width mm | 17.000 |
| Tube OD 1 IN | 0.313 |
| Tube OD 1 MM | 7.938 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789307248 |
