Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 110-31963 |
| End size 1 | -6 |
| End size 2 | -12 |
| End Type 1 | Male hose bead J1231 |
| End type 2 | Male JIS metric 60 degree cone |
| Hex size 5 IN | 0.669 |
| Hex size 5 MM | 17.0 |
| Item type | Adapter-straight |
| Product height in | 0.669 |
| Product height mm | 17.000 |
| Product material | Brass |
| Product width in | 0.669 |
| Product width mm | 17.000 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789313218 |