Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1100X5MMXA |
| End size 1 | -5 |
| End size 2 | -5 |
| End type 1 | Female BSPP swivel |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.310 |
| Hex size 1 MM | 7.900 |
| Hex size 5 IN | 0.313 |
| Hex size 5 MM | 7.9 |
| Item type | Adapter-straight |
| Product height in | 0.313 |
| Product height mm | 7.938 |
| Product length in | 0.470 |
| Product length mm | 11.938 |
| Product material | Brass |
| Product serial name | 1100 |
| Product width in | 0.313 |
| Product width mm | 7.938 |
| Thread sealant | Yes |
| Thread size 2 | 10-32 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522736725 |
