Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1105X2.5 |
| End size 1 | -2.5 |
| End size 2 | -2.5 |
| End type 1 | Female push to connect |
| End type 2 | Female push to connect |
| Finish plating | Nickel plating |
| Item type | Other element |
| Product length in | 1.280 |
| Product length mm | 32.512 |
| Product material | Brass |
| Product serial name | 1105 |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.156 |
| Tube outside diameter 1 MM | 4.0 |
| Tube outside diameter 2 IN | 0.156 |
| Tube outside diameter 2 MM | 4.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975035245 |