Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1105X6M |
| End size 1 | -6 |
| End size 2 | -6 |
| End type 1 | Female push to connect |
| End type 2 | Female push to connect |
| Finish plating | Nickel plating |
| Hex size 1 IN | 1.062 |
| Hex size 1 MM | 27.000 |
| Item type | Adapter-straight |
| Product length in | 1.398 |
| Product length mm | 35.500 |
| Product material | Brass |
| Product serial name | 1105 |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.375 |
| Tube outside diameter 1 MM | 9.5 |
| Tube outside diameter 2 IN | 0.375 |
| Tube outside diameter 2 MM | 9.5 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975563489 |