Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Y |
| Brand | Danfoss |
| Catalog Item | 1107X2 |
| End size 1 | -2 |
| End size 2 | -2 |
| End size 3 | -2 |
| End type 1 | Female push to connect |
| End type 2 | Female push to connect |
| End type 3 | Female push to connect |
| Finish plating | Nickel plating |
| Item type | Adapter-tee |
| Product height in | 0.830 |
| Product height mm | 21.082 |
| Product length in | 1.420 |
| Product length mm | 36.068 |
| Product material | Brass |
| Product serial name | 1107 |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.125 |
| Tube outside diameter 1 MM | 3.2 |
| Tube outside diameter 2 IN | 0.125 |
| Tube outside diameter 2 MM | 3.2 |
| Tube outside diameter 3 IN | 0.125 |
| Tube outside diameter 3 MM | 3.2 |
| Working temp max C | 71 |
| Working temp max F | 160 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975035290 |
