Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Y |
| Brand | Danfoss |
| Catalog Item | 1107X4 |
| End size 1 | -4 |
| End size 2 | -4 |
| End size 3 | -4 |
| End type 1 | Female push to connect |
| End type 2 | Female push to connect |
| End type 3 | Female push to connect |
| Product height in | 0.960 |
| Product height mm | 24.384 |
| Product length in | 1.520 |
| Product length mm | 38.608 |
| Product material | Brass |
| Product serial name | 1107 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975035313 |
