Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1107X8M |
| End size 1 | -8 |
| End size 2 | -8 |
| End Type 1 | Female push to connect |
| End type 2 | Female push to connect |
| Finish plating | Nickel plating |
| Item type | Adapter-straight |
| Product height in | 1.122 |
| Product height mm | 28.500 |
| Product length in | 1.732 |
| Product length mm | 44.000 |
| Product material | Brass |
| Product serial name | 1107 |
| Product width in | 1.122 |
| Product width mm | 28.500 |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.315 |
| Tube outside diameter 1 MM | 8.0 |
| Tube outside diameter 2 IN | 0.315 |
| Tube outside diameter 2 MM | 8.0 |
| Tube outside diameter 3 IN | 0.315 |
| Tube outside diameter 3 MM | 8.0 |
| Working temp max C | 71 |
| Working temp max F | 160 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975563564 |
