Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Y |
| Brand | Danfoss |
| Catalog Item | 1108PX2.5S |
| End size 1 | -2.5 |
| End size 2 | -2.5 |
| End size 3 | -2.5 |
| End type 1 | Male pipe (NPTF) |
| End type 2 | Female push to connect |
| End type 3 | Female push to connect |
| Finish plating | Nickel plating |
| Item type | Adapter-tee |
| Product height in | 1.280 |
| Product height mm | 32.512 |
| Product length in | 0.830 |
| Product length mm | 21.082 |
| Product material | Brass |
| Product serial name | 1108P |
| Thread sealant | Yes |
| Thread size 1 | 1/8-27 NPTF |
| Tube outside diameter 1 IN | 0.156 |
| Tube outside diameter 1 MM | 4.0 |
| Tube outside diameter 2 IN | 0.156 |
| Tube outside diameter 2 MM | 4.0 |
| Tube outside diameter 3 IN | 0.157 |
| Tube outside diameter 3 MM | 4.0 |
| Working temp max C | 71 |
| Working temp max F | 160 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522876919 |
