Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 1108X2.5 |
| End type 1 | Female push to connect |
| End type 2 | Female push to connect |
| End type 3 | Male pipe (NPTF) |
| Finish plating | Nickel plating |
| Item type | Adapter-tee |
| Product length in | 1.540 |
| Product material | Brass |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.156 |
| Tube outside diameter 1 MM | 4.0 |
| Tube outside diameter 2 IN | 0.156 |
| Tube outside diameter 2 MM | 4.0 |
| Tube outside diameter 3 IN | 0.157 |
| Tube outside diameter 3 MM | 4.0 |
| Working temp max C | 71 |
| Working temp max F | 160 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975035337 |
