Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1109X4X6 |
| End size 1 | -6 |
| End size 2 | -4 |
| End Type 1 | Female push to connect |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.550 |
| Hex size 1 MM | 14.000 |
| Item type | Other element |
| Product length in | 1.460 |
| Product length mm | 37.084 |
| Product material | Brass |
| Product serial name | 1109 |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.250 |
| Tube outside diameter 1 MM | 6.4 |
| Tube outside diameter 2 IN | 0.120 |
| Tube outside diameter 2 MM | 3.0 |
| Working pressure bar | 17 |
| Working pressure PSI | 250.00 |
| Working temp max C | 71 |
| Working temp max F | 160 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975035382 |
