Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1109X6MX8M |
| End size 1 | -6 |
| End size 2 | -8 |
| End Type 1 | Female push to connect |
| End type 2 | Female push to connect |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.550 |
| Hex size 1 MM | 14.000 |
| Item type | Adapter-straight |
| Product length in | 1.339 |
| Product length mm | 34.000 |
| Product material | Brass |
| Product serial name | 1109 |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.230 |
| Tube outside diameter 1 MM | 5.8 |
| Tube outside diameter 2 IN | 0.310 |
| Tube outside diameter 2 MM | 7.9 |
| Working pressure bar | 17 |
| Working pressure PSI | 250.00 |
| Working temp max C | 71 |
| Working temp max F | 160 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975563670 |
