Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1110X10 |
| End size 2 | -10 |
| End type 2 | Female 45 degree swivel |
| Hex size 1 IN | 1.063 |
| Hex size 1 MM | 27.0 |
| Item type | Nut |
| Material | Brass |
| Nut type | Tube nut |
| Product height in | 1.063 |
| Product height mm | 26.988 |
| Product length in | 1.310 |
| Product length mm | 33.274 |
| Product material | Brass |
| Product serial name | 1110 |
| Product width in | 1.063 |
| Product width mm | 26.988 |
| Thread sealant | No |
| Thread size 2 | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975759240 |
