Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1110X3 |
| End size 2 | -3 |
| End type 2 | Female 45 degree swivel |
| Hex size 1 IN | 0.438 |
| Hex size 1 MM | 11.1 |
| Item type | Nut |
| Material | Brass |
| Nut type | Tube nut |
| Product height in | 0.438 |
| Product height mm | 11.113 |
| Product length in | 0.620 |
| Product length mm | 15.748 |
| Product material | Brass |
| Product serial name | 1110 |
| Product width in | 0.438 |
| Product width mm | 11.113 |
| Thread sealant | No |
| Thread size 2 | 3/8-24 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975769119 |
