Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 112-01019 |
| Item type | Adapter-straight |
| Product length in | 1.087 |
| Product length mm | 27.600 |
| Product material | Brass |
| Product serial name | 112 |
| Product width in | 0.580 |
| Product width mm | 14.730 |
| Thread sealant | No |
| Thread size 1 | 7/16-24 UNS |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789313263 |