Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 112-06136 |
| End size 1 | -3 |
| End size 2 | -3 |
| End type 1 | Male 45 degree inverted flare |
| End type 2 | Male 45 degree inverted flare |
| Hex size 5 IN | 0.625 |
| Hex size 5 MM | 15.9 |
| Item type | Adapter-straight |
| Product height in | 0.625 |
| Product height mm | 15.875 |
| Product length in | 0.880 |
| Product length mm | 22.352 |
| Product material | Brass |
| Product serial name | 112 |
| Product width in | 0.625 |
| Product width mm | 15.875 |
| Thread sealant | No |
| Thread size 1 | 3/8-24 UNF |
| Working pressure bar | 17 |
| Working pressure psi | 250.00 |
| Working temp max C | 71 |
| Working temp max F | 160 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789305343 |