Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 112-08383 |
| Drop dimension IN | 0.575 |
| Drop dimension MM | 14.60 |
| End size 1 | -4 |
| End size 2 | -4 |
| End size 3 | -4 |
| End type 1 | Male 45 degree inverted flare |
| End type 2 | Male 45 degree inverted flare |
| End type 3 | Male 45 degree inverted flare |
| Item type | Adapter-tee |
| Product height in | 0.575 |
| Product height mm | 14.610 |
| Product length in | 1.506 |
| Product length mm | 38.250 |
| Product material | Brass |
| Product serial name | 112 |
| Product width in | 0.775 |
| Product width mm | 19.680 |
| Thread sealant | No |
| Thread size 1 | 3/8-24 UNF |
| Thread size 2 | 3/8-24 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789313331 |