Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hoses and fittings
Connectors and quick disconnect couplings
Adapters and swivel joints
Brass and other adapters
112-10238
1)FITTING.B-JUNCTION(STR 1)FITTING.B-JUN
112-10238
Tools
Add to comparison
Add to comparison
112-10238
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Compatible tube OD IN
0.13
Compatible tube OD MM
3.175
Hose size
-2
Product material
Brass
Tube OD 1 IN
0.125
Tube OD 1 MM
3.175
General specifications
Characteristic
Value
EAN/UPC
639789313393