Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Cross |
| Brand | Danfoss |
| Catalog Item | 112-10770-01 |
| Drop dimension IN | 0.750 |
| Drop dimension MM | 19.00 |
| End type 1 | Female pipe (NPTF) |
| End type 2 | Female pipe (NPTF) |
| End type 3 | Female pipe (NPTF) |
| End type 4 | Female pipe (NPTF) |
| Item type | Adapter-cross |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 1.500 |
| Product length mm | 38.100 |
| Product material | Brass |
| Product width in | 0.695 |
| Product width mm | 17.650 |
| Thread sealant | Yes |
| Thread size 1 | 1/4-18 NPTF |
| Thread size 2 | 1/4-18 NPTF |
| Thread size 3 | 1/4-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789313478 |