Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 112-10856 |
| Drop dimension IN | 0.470 |
| Drop dimension MM | 11.90 |
| End size 1 | -4 |
| End size 2 | -4 |
| Item type | Adapter-tee |
| Product height in | 0.937 |
| Product height mm | 23.800 |
| Product length in | 1.030 |
| Product length mm | 26.160 |
| Product material | Brass |
| Product serial name | 112 |
| Product width in | 0.562 |
| Product width mm | 14.270 |
| Thread sealant | No |
| Thread size 1 | 7/16-24 UNS |
| Thread size 2 | 7/16-24 UNS |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789313508 |