Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1129X6MRP |
| End size 1 | -6 |
| End size 2 | -6 |
| End Type 1 | Female push to connect |
| End type 2 | Female push to connect |
| Hex size 1 IN | 0.310 |
| Hex size 1 MM | 7.900 |
| Item type | Adapter-straight |
| Product height in | 0.315 |
| Product height mm | 8.000 |
| Product length in | 1.240 |
| Product length mm | 31.500 |
| Product material | PLASTIC |
| Product serial name | 1129 |
| Product width in | 0.315 |
| Product width mm | 8.000 |
| Thread sealant | No |
| Working pressure bar | 17 |
| Working pressure psi | 250.00 |
| Working temp max C | 71 |
| Working temp max F | 160 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975563755 |
