Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| End size 1 | -12 |
| End Type 1 | Female inverted flare |
| Finish plating | None |
| Hex size 5 IN | 1.312 |
| Hex size 5 MM | 33.3 |
| Item type | Adapter-straight |
| Product height in | 1.312 |
| Product height mm | 33.330 |
| Product length in | 1.120 |
| Product length mm | 28.440 |
| Product material | Brass |
| Product serial name | 11345901 |
| Product width in | 1.312 |
| Product width mm | 33.330 |
| Thread sealant | No |
| Thread size 1 | 1 1/16-14 UN |