Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| End size 1 | -6 |
| End size 2 | -8 |
| End Type 1 | Male push to connect |
| Finish plating | Bright dip |
| Item type | Adapter-straight |
| Product height in | 0.740 |
| Product height mm | 18.790 |
| Product length in | 2.701 |
| Product length mm | 68.610 |
| Product material | Brass |
| Product serial name | 11355094 |
| Product width in | 0.740 |
| Product width mm | 18.790 |
| Thread sealant | No |
| Thread size 2 | 3/4-16 UNF |