Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 11418611-U |
| Item type | Adapter-straight |
| Product height in | 0.743 |
| Product height mm | 18.880 |
| Product length in | 1.272 |
| Product length mm | 32.300 |
| Product material | Brass |
| Product serial name | 11418611 |
| Product width in | 0.688 |
| Product width mm | 17.480 |
| Thread sealant | Yes |
| Thread size 1 | 3/4-16 UNF |
| Thread size 2 | 3/4-16 UNF |