Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1150X2X2PP |
| End size 1 | -2 |
| End size 2 | -2 |
| End Type 1 | Male BSPP bonded seal |
| End type 2 | Female pipe (NPTF) |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.550 |
| Hex size 1 MM | 14.000 |
| Hex size 5 IN | 0.563 |
| Item type | Adapter-straight |
| Product height in | 0.563 |
| Product height mm | 14.288 |
| Product length in | 0.670 |
| Product length mm | 17.018 |
| Product material | Brass |
| Product serial name | 1150 |
| Product width in | 0.563 |
| Product width mm | 14.288 |
| Thread sealant | Yes |
| Thread size 2 | 1/8-27 NPTF |
| Tube outside diameter 1 IN | 0.120 |
| Tube outside diameter 1 MM | 3.0 |
| Tube outside diameter 2 IN | 0.120 |
| Tube outside diameter 2 MM | 3.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522878777 |
