Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 116-20004-47 |
| End size 1 | -4 |
| End size 2 | -2 |
| End type 1 | Male 45 degree flare |
| End type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 0.563 |
| Hex size 1 MM | 14.3 |
| Hex size 5 IN | 0.437 |
| Hex size 5 MM | 11.1 |
| Item type | Adapter-straight |
| Product height in | 0.437 |
| Product height mm | 11.110 |
| Product length in | 0.880 |
| Product length mm | 22.350 |
| Product material | Brass |
| Product serial name | B1368 |
| Product width in | 0.437 |
| Product width mm | 11.110 |
| Thread sealant | Yes |
| Thread size 1 | 7/16-24 UNS |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789307286 |