Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 116-20008-47 |
| End size 1 | -8 |
| End size 2 | -6 |
| End type 1 | Line/hose/tube |
| End type 2 | Male pipe (NPTF) |
| Hex size 5 IN | 0.687 |
| Hex size 5 MM | 17.5 |
| Item type | Adapter-straight |
| Product height in | 0.687 |
| Product height mm | 17.460 |
| Product length in | 1.320 |
| Product length mm | 33.530 |
| Product material | Brass |
| Product serial name | B1368 |
| Product width in | 0.687 |
| Product width mm | 17.460 |
| Thread sealant | Yes |
| Thread size 1 | 11/16-20 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789307293 |