Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 116-24208 |
| End size 1 | -8 |
| End size 2 | -12 |
| End type 1 | Male 45 degree inverted flare |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Nickel plating |
| Hex size 5 IN | 1.060 |
| Hex size 5 MM | 26.9 |
| Item type | Adapter-straight |
| Product height in | 1.060 |
| Product height mm | 26.920 |
| Product length in | 1.570 |
| Product length mm | 39.870 |
| Product material | Brass |
| Product serial name | 116 |
| Product width in | 1.060 |
| Product width mm | 26.920 |
| Thread sealant | Yes |
| Thread size 1 | 11/16-20 UN |
| Thread size 2 | 3/4-14 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789313751 |