Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 116-30038-03 |
| End size 1 | -8 |
| End size 2 | -8 |
| End type 1 | Male 45 degree inverted flare |
| End type 2 | Male 45 degree inverted flare |
| Hex size 1 IN | 0.812 |
| Hex size 1 MM | 20.600 |
| Hex size 2 IN | 0.812 |
| Hex size 2 MM | 20.600 |
| Hex size 5 IN | 0.687 |
| Hex size 5 MM | 17.5 |
| Item type | Adapter-straight |
| Product height in | 0.687 |
| Product height mm | 17.460 |
| Product length in | 1.311 |
| Product length mm | 33.300 |
| Product material | Brass |
| Product serial name | 116 |
| Product width in | 0.687 |
| Product width mm | 17.460 |
| Thread sealant | No |
| Thread size 1 | 11/16-20 UN |
| Thread size 2 | 11/16-20 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789313867 |