Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 116-31506 |
| End size 1 | -6 |
| End size 2 | -6 |
| End type 1 | Air Brake Connector |
| End type 2 | Air Brake Connector |
| Hex size 5 IN | 0.680 |
| Hex size 5 MM | 17.3 |
| Item type | Adapter-straight |
| Product height in | 0.680 |
| Product height mm | 17.270 |
| Product length in | 1.620 |
| Product length mm | 41.140 |
| Product material | Brass |
| Product serial name | 116 |
| Product width in | 0.680 |
| Product width mm | 17.270 |
| Thread sealant | No |
| Thread size 1 | 17/32-24 UNS |
| Thread size 2 | 17/32-24 UNS |