Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 116-40008-47 |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 25.40 |
| End size 1 | -8 |
| End size 2 | -6 |
| End Type 1 | Female 45 degree swivel |
| End type 2 | Male pipe (NPTF) |
| Product height in | 1.360 |
| Product height mm | 34.500 |
| Product length in | 1.305 |
| Product length mm | 33.150 |
| Product material | Brass |
| Product serial name | 116 |
| Product width in | 0.710 |
| Product width mm | 18.030 |
| Thread size 1 | 11/16-20 UN |
| Thread size 2 | 3/8-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789307491 |