Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 116-40052-03 |
| Drop dimension IN | 1.310 |
| Drop dimension MM | 33.30 |
| End size 1 | -8 |
| End size 2 | -12 |
| End type 2 | Male pipe (NPTF) |
| Item type | Adapter-elbow |
| Product height in | 1.576 |
| Product height mm | 40.040 |
| Product length in | 2.140 |
| Product length mm | 54.360 |
| Product material | Brass |
| Product serial name | 116 |
| Product width in | 1.050 |
| Product width mm | 26.670 |
| Thread sealant | No |
| Thread size 1 | 1/2-14 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789313973 |