Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 116-43206-47 |
| Drop dimension IN | 0.750 |
| Drop dimension MM | 19.00 |
| End size 1 | -6 |
| End size 2 | -2 |
| End type 1 | Line/hose/tube |
| End type 2 | Male pipe (NPTF) |
| Item type | Adapter-elbow |
| Product height in | 1.028 |
| Product height mm | 26.110 |
| Product length in | 1.008 |
| Product length mm | 25.610 |
| Product material | Brass |
| Product serial name | B1369 |
| Product width in | 0.560 |
| Product width mm | 14.220 |
| Thread sealant | Yes |
| Thread size 1 | 17/32-24 UNS |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789307514 |