Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 116-43610-47 |
| Drop dimension IN | 1.010 |
| Drop dimension MM | 25.70 |
| End size 1 | -10 |
| End size 2 | -6 |
| End type 1 | Line/hose/tube |
| End type 2 | Male pipe (NPTF) |
| Item type | Adapter-elbow |
| Product height in | 1.424 |
| Product height mm | 36.180 |
| Product length in | 1.472 |
| Product length mm | 37.380 |
| Product material | Brass |
| Product serial name | B1369 |
| Product width in | 0.825 |
| Product width mm | 20.960 |
| Thread sealant | Yes |
| Thread size 1 | 13/16-18 UNS |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789307545 |