Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 116-43612 |
| Drop dimension IN | 1.150 |
| Drop dimension MM | 29.20 |
| End size 1 | -12 |
| End size 2 | -6 |
| End type 1 | Male pipe (NPTF) |
| End type 2 | Line/hose/tube |
| Item type | Adapter-elbow |
| Product height in | 1.670 |
| Product height mm | 42.410 |
| Product length in | 1.717 |
| Product length mm | 43.620 |
| Product material | Brass |
| Product serial name | 116 |
| Product width in | 1.040 |
| Product width mm | 26.420 |
| Thread sealant | Yes |
| Thread size 1 | 3/8-18 NPTF |
| Thread size 2 | 1-18 UNS |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789314024 |