Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 116-43808-47 |
| Drop dimension IN | 1.190 |
| Drop dimension MM | 30.20 |
| End size 1 | -8 |
| End size 2 | -8 |
| End type 1 | Line/hose/tube |
| End type 2 | Male pipe (NPTF) |
| Item type | Adapter-elbow |
| Product height in | 1.629 |
| Product height mm | 41.380 |
| Product length in | 1.480 |
| Product length mm | 37.580 |
| Product material | Brass |
| Product serial name | B1369 |
| Product width in | 0.880 |
| Product width mm | 22.350 |
| Thread sealant | Yes |
| Thread size 1 | 11/16-20 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789307569 |