Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 116-43812 |
| Drop dimension IN | 1.340 |
| Drop dimension MM | 34.00 |
| End size 1 | -12 |
| End size 2 | -12 |
| End Type 1 | Line/hose/tube |
| End type 2 | Male pipe (NPTF) |
| Item type | Adapter-elbow |
| Product material | Brass |
| Thread sealant | Yes |
| Thread size 1 | 1-18 UNS |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789314062 |